IESNA:LM-63-2002
[TEST]P887799
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D4-740-U-MQ-TC
[LUMINAIRE]MQ
[MORE]4000K, 70 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.6 WATTS, 0.48 AMPS VOLTS
[_THDi]10.3%
[_PF]0.994
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6612
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 57.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1379.5 1380.7 1380.7 1379.5 1378.3 1374.8 1372.4 1372.4 1374.8 1367.6
1358.1 1345 1330.7 1316.5 1303.4 1304.5 1322.4 1323.6 1314.1 1304.5
1297.4 1295 1301 1309.3 1280.7 1229.6 1215.3 1128.4 1024.8 904.6
739.2 565.4 374.9 161.9 13.1 0 0
1379.5 1380.7 1380.7 1379.5 1378.3 1376 1373.6 1372.4 1374.8 1368.8
1358.1 1343.8 1329.5 1316.5 1303.4 1306.9 1324.8 1324.8 1317.6 1306.9
1299.8 1297.4 1302.2 1316.5 1291.5 1234.3 1221.2 1141.5 1040.3 914.1
755.8 571.3 379.7 165.4 11.9 0 0
1379.5 1380.7 1380.7 1378.3 1377.2 1376 1373.6 1373.6 1376 1370
1358.1 1345 1331.9 1318.8 1309.3 1315.3 1339.1 1341.4 1336.7 1328.4
1318.8 1328.4 1343.8 1349.8 1337.9 1297.4 1266.5 1206.9 1102.2 985.6
835.6 653.5 445.2 204.7 13.1 0 0
1379.5 1379.5 1379.5 1378.3 1377.2 1374.8 1373.6 1374.8 1377.2 1370
1360.5 1347.4 1334.3 1322.4 1316.5 1331.9 1355.7 1362.9 1361.7 1355.7
1354.5 1366.4 1401 1417.6 1396.2 1371.2 1358.1 1287.9 1191.5 1058.2
902.2 730.8 515.4 264.2 15.5 0 0
1379.5 1378.3 1379.5 1378.3 1376 1374.8 1373.6 1376 1380.7 1372.4
1362.9 1349.8 1337.9 1327.2 1322.4 1341.4 1371.2 1380.7 1380.7 1378.3
1379.5 1404.5 1436.7 1466.4 1452.1 1435.5 1424.8 1362.9 1254.6 1136.7
976 792.7 574.9 317.8 15.5 0 0
1379.5 1379.5 1379.5 1378.3 1376 1374.8 1373.6 1377.2 1381.9 1374.8
1362.9 1351 1339.1 1329.5 1324.8 1345 1377.2 1389.1 1389.1 1386.7
1389.1 1412.9 1454.5 1487.9 1472.4 1461.7 1458.1 1391.4 1284.3 1172.4
1014.1 827.2 613 351.1 32.1 0 0
1379.5 1378.3 1379.5 1378.3 1376 1373.6 1372.4 1374.8 1380.7 1373.6
1361.7 1349.8 1337.9 1327.2 1322.4 1342.6 1372.4 1383.1 1380.7 1379.5
1380.7 1403.3 1439 1467.6 1455.7 1439 1435.5 1370 1258.1 1139.1
989.1 807 589.2 332.1 27.4 0 0
1379.5 1379.5 1379.5 1378.3 1377.2 1374.8 1373.6 1374.8 1377.2 1371.2
1360.5 1348.6 1335.5 1324.8 1318.8 1331.9 1358.1 1365.3 1365.3 1358.1
1358.1 1368.8 1402.2 1420 1403.3 1381.9 1365.3 1308.1 1208.1 1074.8
914.1 735.6 524.9 271.4 23.8 0 0
1379.5 1379.5 1379.5 1378.3 1377.2 1374.8 1372.4 1372.4 1376 1368.8
1358.1 1345 1331.9 1318.8 1311.7 1320 1341.4 1345 1340.3 1330.7
1324.8 1333.1 1352.2 1358.1 1337.9 1302.2 1273.6 1206.9 1101 982
826.1 645.1 426.1 188.1 9.5 0 0
1379.5 1379.5 1379.5 1378.3 1377.2 1373.6 1372.4 1371.2 1373.6 1367.6
1356.9 1345 1330.7 1316.5 1305.7 1310.5 1327.2 1328.4 1321.2 1310.5
1304.5 1302.2 1311.7 1321.2 1290.3 1252.2 1220 1141.5 1037.9 905.8
743.9 564.2 367.8 152.4 11.9 0 0
1379.5 1380.7 1379.5 1378.3 1377.2 1373.6 1372.4 1371.2 1373.6 1367.6
1356.9 1343.8 1329.5 1316.5 1305.7 1306.9 1324.8 1326 1320 1309.3
1303.4 1302.2 1306.9 1316.5 1289.1 1246.2 1215.3 1132 1027.2 901
738 557.1 359.5 144 9.5 0 0
